Product Features
Features
- 26 pins.
- 3 Amp/250VAC.
- Easy-to-read Tool-ID display optional.
- Small size with miniature MS quick-disconnect connectors.
- No-Touch contacts on Master module.
- Mates with G, R, S, and T Series modules.
Materials
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 3 Amp/250VAC |
Master Side Weight | 0.20 kg |
Tool Side Weight | 0.19 kg |
Number of Total Pins | 26 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
R26-M with R17-T Module Drawing | Drawings | English |
R26-M with R21-T Module Drawing | Drawings | English |
R26 Pin Outs (includes R26W-M) | Drawings | English |
R26 Module Dimensional and Pinout Drawings | Drawings | English |
R26R-M,R17-T Module Drawing | Drawings | English |
R26R-M, R26-T Module Dimensional and Pinout Drawings | Drawings | English |
R26W-M, R17-T Module Drawing | Drawings | English |
R26W-M R21-T Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-R17-T | 26-pin (17 available for customer use – See pinout drawing), 5 Amp/250VAC (R26) electrical module with (0-99) Tool-ID (Tool side only) |
9120-R26R-M | R26R-M Master Module w/Right Angle Cables |
9120-R26-T-VL | R26 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C. |
9120-R26-M | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Master side |
9120-R26-T | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Tool side |
9120-R26W-M | Master side MS 26-pin 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors |
9120-R26-M-VL | R26 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C. |
- Filter by Part Number
- 9120-R17-T
- 9120-R21-T
- 9120-R26-M
- 9120-R26-M-VL
- 9120-R26R-M
- 9120-R26-T
- 9120-R26-T-VL
- 9120-R26W-M
Part Number | Description | ||
---|---|---|---|
![]() |
9120-R17-T | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
![]() |
9120-R21-T | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
![]() |
9120-R26-M | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
![]() |
9120-R26-M-VL | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires – Master side (Mates with 9120-R26-T-VL) |
|
![]() |
9120-R26R-M | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
![]() |
9120-R26-T | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
![]() |
9120-R26-T-VL | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires – Tool side (Mates with 9120-R26-M-VL) |
|
![]() |
9120-R26W-M | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|