Tool Changer Modules

Electrical Modules: R32

Electrical Modules: R32

32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector

View all features
Model Number:  R32

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 32-pin pass-through, 36-pin connector.
  • 3 Amp/250VAC.
  • MS quick-disconnect connector.

Materials

  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.33 kg
Tool Side Weight 0.25 kg
Number of Total Pins 32
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-R32 Drawings English
9630-20-R32A Drawings English
9630-20-R32RM R32T Drawings English
9630-20-R32W-M, R32-T Drawings English
9630-20-R32ZC5PD Drawings English
9630-20-R32ZC5PDM R32ZC6AT Drawings English
9630-20-R32ZC6A Drawings English
Download Description
9120-R32-T 32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector – Tool side
9120-R32R-M R32R-Master, Hardwired Prox Cables w/ Right Angle Connector (for QC-110 and QC-76 only)
9120-R32A-M R32A Master Module with Male 36-Pin MS Quick Disconnect Connector
9120-R32W-M R32W-M Master Module, Hardwired Prox Swiches
9120-R32A-T R32A Tool Module with Female 36-Pin MS Quick Disconnect Connector
9120-R32-M 32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector – Master side
Part Number Description
An image representing that an image is missing 9120-R32A-M Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A – J. Pins A – F and Pin J rated to 5 Amp/250V, Pins G – H rated to 3 Amp/250V – Master side
An image representing that an image is missing 9120-R32A-T Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A – J. Pins A – F and Pin J rated to 5 Amp/250V, Pins G – H rated to 3 Amp/250V – Tool side
An image representing that an image is missing 9120-R32-M 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector
An image representing that an image is missing 9120-R32R-M 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector
An image representing that an image is missing 9120-R32-T 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector
An image representing that an image is missing 9120-R32W-M 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..