Tool Changer Modules

Electrical Modules: R4

Electrical Modules: R4

4 Amp/250VAC Electrical Module with 4-pin Eurofast connector

View all features
Model Number:  R4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 4-pin Euro connector.
  • 4 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.
  • Potted version available for use in environments where fluids are present.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 4 Amp/250VAC
Master Side Weight 0.20 kg
Tool Side Weight 0.14 kg
Number of Total Pins 4
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-R4 Drawings English
9630-20-TSS-HVQ-3314 Drawings English
Download Description
9120-R4-M 4A/250VAC electrical module with 4-pin Euro connector – Master side
9120-R4-T 4A/250VAC electrical module with 4-pin Euro connector – Tool side
Part Number Description
An image representing that an image is missing 9120-R4-M 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector
An image representing that an image is missing 9120-R4-T 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..