Tool Changer Modules

Electrical Modules: R5SPDV

Electrical Modules: R5SPDV

R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, for Port Class A and B I/O Link devices.

View all features
Model Number:  R5SPDV

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Axial, 5-pin M12 A-Coded connector.
  • Rated for 4 Amp/250V.
  • Viton seals.
  • For Port Class A and B I/O Link devices.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Viton seals.
  • 3M DP270 potting compound.
Specification Value
Electrical Rating 4 Amp/250V
Master Side Weight 0.23 kg
Tool Side Weight 0.18 kg
Number of Total Pins 5
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-R5SPDV Drawings English
Part Number Description
An image representing that an image is missing 9120-R5SPD-M-V R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, For Port Class A and B I/O Link devices – Master side
An image representing that an image is missing 9120-R5SPD-T-V R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, For Port Class A and B I/O Link devices – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..