Tool Changer Modules

Electrical Modules: RF4A

Electrical Modules: RF4A

RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block

View all features
Model Number:  RF4A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 4-Pin Minifast Connector.
  • 9 Amp/250VAC max. capacity.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 9 Amp/250VAC
Master Side Weight 0.25 kg
Tool Side Weight 0.18 kg
Number of Total Pins 4
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RF4A Module Drawing Drawings English
Download Description
9120-RF4A-T RF4A Tool Electrical Module Assembly with 4-Pin Minifast Female Connector and High Power Pin Block
9120-RF4A-M RF4A Master Electrical Module Assembly with 4-Pin Minifast Male Connector and High Power Pin Block
Part Number Description
An image representing that an image is missing 9120-RF4A-M RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block
An image representing that an image is missing 9120-RF4A-T RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..