Tool Changer Modules

Electrical Modules: RJ219

Electrical Modules: RJ219

Electrical Module with Junction Box with (2) M12, 5-Pin Connectors

View all features
Model Number:  RJ219

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Junction Box with (2) M12, 5-pin connectors on Master and Tool sides.
  • 4 Amp/250VAC capacity.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 4 Amp/250VAC
Master Side Weight 0.25 kg
Tool Side Weight 0.20 kg
Number of Total Pins 5
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RJ219 Module Drawing Drawings English
Download Description
9120-RJ219-M 4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors – Master
9120-RJ219-T 4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors – Tool
Part Number Description
An image representing that an image is missing 9120-RJ219-M Electrical Module with Junction Box with (2) M12, 5-Pin Connectors
An image representing that an image is missing 9120-RJ219-T Electrical Module with Junction Box with (2) M12, 5-Pin Connectors

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..