Tool Changer Modules

Electrical Modules: RK17

Electrical Modules: RK17

Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector

View all features
Model Number:  RK17

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 17 Discrete signal pass-through.
  • Turck M23, 17-pin connector.
  • 3 Amp/125VAC.

Materials

  • Aluminum housing
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 3 Amp/125VAC
Master Side Weight 0.24 kg
Tool Side Weight 0.20 kg
Number of Total Pins 17
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RK17 Module Drawing Drawings English
Download Description
9120-RK17-M Electrical Module with 17-pin pass-through, 3 Amp/250VAC, 17-Pin M23 connector – Master Side
9120-RK17-T Electrical Module with 17-pin pass-through, 3 Amp/250VAC, 17-Pin M23 connector – Tool Side
Part Number Description
An image representing that an image is missing 9120-RK17-M Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector – Master side
An image representing that an image is missing 9120-RK17-T Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..