Tool Changer Modules

Electrical Modules: RK19

Electrical Modules: RK19

RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC

View all features
Model Number:  RK19

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 19-pin pass-through.
  • 19-pin M23 connector.
  • 3 Amp/150 VAC capacity.
  • M23 connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.
  • Right-angled sensor cables version available (RK19R Master).

Materials

  • Aluminum housing
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 3 Amp/150 VAC
Master Side Weight 0.25 kg
Tool Side Weight 0.19 kg
Number of Total Pins 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RK19 Module Drawing Drawings English
RK19R-M,RK19-T Module Drawing Drawings English
Download Description
9120-RK19-T RK19 Electrical Tool Module, M23, 19-Pin Connector, 3 Amps/150 VAC
9120-RK19-M RK19 Electrical Master Module, M23, 19-Pin Connector, 3 Amps/150 VAC
Part Number Description
An image representing that an image is missing 9120-RK19-M RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC
An image representing that an image is missing 9120-RK19R-M Electrical Module with M23, 19-Pin Connectorand Lock/Unlock Cables – Master side
An image representing that an image is missing 9120-RK19-T RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..