Tool Changer Modules

Electrical Modules: RL5

Electrical Modules: RL5

High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A.

View all features
Model Number:  RL5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • High-power pass through
  • M12 5-Pin L-Coded connector
  • Finger-safe contacts on Master side
  • Flexible seal for water resistance when coupled
  • Compatible with a wide range of tool changer models

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 63 V/16A
Master Side Weight 0.18 kg
Tool Side Weight 0.16 kg
Number of Total Pins 5
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RL5 Module Customer Drawing Drawings English
Download Description
9120-RL5-T 5-Pin High Power R-style module with L-Coded Connector – Tool Side
9120-RL5-M 5-Pin High Power R-style module with L-Coded Connector – Master Side
Part Number Description
An image representing that an image is missing 9120-RL5-M High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A.
An image representing that an image is missing 9120-RL5-T High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..