Tool Changer Modules

Electrical Modules: RN5

Electrical Modules: RN5

R-Style Power Module, 13 Amps/30VDC

View all features
Model Number:  RN5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 10-pin (5 pass-through).
  • 13 Amp, 30VDC capacity.
  • Power connector – Phoenix Contact, 5-Pin male connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 13 Amps/30VDC
Master Side Weight 0.29 kg
Tool Side Weight 0.24 kg
Number of Total Pins 10
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
RN5 Module Drawing Drawings English
Download Description
9120-RN5-T RN5 Tool Module
9120-RN5-M RN5 Master, R-Style Power Module
Part Number Description
An image representing that an image is missing 9120-RN5-M R-Style Power Module, 13 Amps/30 VDC – Master side
An image representing that an image is missing 9120-RN5-T R-Style Power Module, 13 Amps/30 VDC – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..