Product Features
Features
- 10-pins
- 5 Amp/250VAC capacity.
- Single USB 2.0 connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250VAC |
| Master Side Weight | 0.23 kg |
| Tool Side Weight | 0.16 kg |
| Number of Total Pins | 10 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-RU10-M | 10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector – Master side |
| 9120-RU10-T | 10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector – Tool side |
- Filter by Part Number
- 9120-RU10-M
- 9120-RU10-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RU10-M | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector – Master side |
|
|
9120-RU10-T | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector – Tool side |
|