Tool Changer Modules

Electrical Modules: S26

Electrical Modules: S26

26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector

View all features
Model Number: S26

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 26 pins.
  • 3 Amp/250VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Tool-ID option available on Tool side.
  • Mates with G, R, S, or T Modules.

Materials

  • Precious-metal-plated spring housing
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.22 kg
Tool Side Weight 0.05 kg
Number of Total Pins 26
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
S26 Module Drawing Drawings English
Download Description
9120-S26-M 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector – Master side
9120-S26-T 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector – Tool side
Part Number Description
Tool stand 9120-S26-M 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
Tool stand 9120-S26-T 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..