Product Features
Features
- PROFIBUS, Interbus, and CAN data signals transmitted using “multibus” cables can be interfaced through the M23, 17-Pin connector found in the TMB modules. All 17 pins available for customer use – refer to customer drawing.
- Rated to 5 Amp/250V.
- Mates with the TMB Tool module.
Materials
- Aluminum housing and cover
- Precious-metal-plated contacts
- Nitrile Seals
- Delrin Pin Block
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250V |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | 17 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| TMB Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-TMB-T | Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Tool side |
| 9120-TMB-M | Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Master side |
- Filter by Part Number
- 9120-TMB-M
- 9120-TMB-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-TMB-M | Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Master side |
|
|
9120-TMB-T | Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Tool side |
|