Tool Changer Modules

Electrical Modules: X7B

Electrical Modules: X7B

Coax cable module, single contact, BNC connector

View all features
Model Number: X7B

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Single-line, pass-through module with BNC connectors.
  • Passes single coax cable from robot to Tool.
  • R19-size housing.

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • Teflon® dielectric
  • Nitrile seals.
Specification Value
Electrical Rating 4A / 500V
1GHz max frequency
50 Ohm
Master Side Weight 0.16 kg
Tool Side Weight 0.12 kg
Number of Total Pins 1
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
Coax Module Drawing Drawings English
Download Description
9120-X7B-T COAX cable module with single 75 Ohm Contact and BNC Connector – tool side
9120-X7B-M COAX cable module with single 75 Ohm Contact and BNC Connector – master side
Part Number Description
Tool stand 9120-X7B-M Coax cable module, single contact, BNC connector
Tool stand 9120-X7B-T Coax cable module, single contact, BNC connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..