Tool Changer Modules

Electrical Modules: X7C

Electrical Modules: X7C

High Voltage Module for Ultrasonic Weld Applications, SHV connector

View all features
Model Number:  X7C

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Single-line, pass-through module with SHV connectors.
  • Passes single coax cable from robot to Tool.

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • Teflon® dielectric
  • Nitrile Seals
Specification Value
Electrical Rating 3 Amps/2000VAC, 30kHz
Master Side Weight 0.21 kg
Tool Side Weight 0.17 kg
Number of Total Pins 1
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
Ultrasonic Coax Module Drawing Drawings English
Download Description
9120-X7C-T X7C-T – Coax Tool Power Module with SHV Connectors (For use with Branson Ultrasonic Welders)
9120-X7C-M X7C-M – Coax Master Power Module with SHV Connectors (For use with Branson Ultrasonic Welders)
Part Number Description
An image representing that an image is missing 9120-X7C-M High Voltage Module for Ultrasonic Weld Applications, SHV connector
An image representing that an image is missing 9120-X7C-T High Voltage Module for Ultrasonic Weld Applications, SHV connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..