Tool Changer Modules

Electrical Modules: X7E

Electrical Modules: X7E

4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable

View all features
Model Number:  X7E

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Four (4) single-line, pass-through module with BNC connectors.
  • Passes multiple coax cables from robot to Tool.
  • J16 mounting pattern housing.
  • NOTE: May block air ports (QC-40 and QC-41).

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • White Delrin® dielectric
  • Nitrile Seals
Specification Value
Electrical Rating
Master Side Weight
Tool Side Weight
Number of Total Pins
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
X7E Module Drawing Drawings English
Download Description
9120-X7E-M 4-connector COAX module rated for video and low-power, J16 mountable – master side
9120-X7E-T 4-connector COAX module rated for video and low-power, J16 mountable – tool side
Part Number Description
An image representing that an image is missing 9120-X7E-M 4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable – Master side
An image representing that an image is missing 9120-X7E-T 4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..