Tool Changer Modules

Electrical Modules: X7G

Electrical Modules: X7G

High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector

View all features
Model Number: X7G

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Single-line, pass-through module with SHV connectors.
  • Isolated connector.

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum and Delrin housings
  • Teflon® dielectric
  • Nitrile Seals
Specification Value
Electrical Rating 3 Amps/2000VAC
Master Side Weight 0.175 kg
Tool Side Weight 0.135 kg
Number of Total Pins 1
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
X7G Module Drawing Drawings English
Download Description
9120-X7G-T High Voltage Tool Module for Ultrasonic Weld Applications,SHV connector,isolated from robot ground
9120-X7G-M High Voltage Master Module for Ultrasonic Weld Applications,SHV connector,isolated from robot ground
Part Number Description
Tool stand 9120-X7GLA-T High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
Tool stand 9120-X7GL-M High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
Tool stand 9120-X7G-M High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
Tool stand 9120-X7G-T High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..