Tool Changer Modules

Electrical Modules: X7SC

Electrical Modules: X7SC

Triax Cable Module with Straight Bulkhead Jack Connector

View all features
Model Number:  X7SC

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 3-Lug PCB mount Triax connector.
  • 3 Amp max current through center spring probe.
  • 400 VRMS connector rating.

Materials

  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • Teflon® dielectric
  • Nitrile seals.
Specification Value
Electrical Rating 3 Amp max current through center spring probe.
Master Side Weight 0.14 kg
Tool Side Weight 0.16 kg
Number of Total Pins 3
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
X7SC Module Drawing Drawings English
Download Description
9120-XSC-T X7SC Protective Cover Assembly, Tool Side
9120-X7SC-M Triax Cable Master Module with Straight Bulkhead Jack Connector
9120-X7SC-T Triax Cable Tool Module with Straight Bulkhead Jack Connector
Part Number Description
An image representing that an image is missing 9120-X7SC-M Triax Cable Module with Straight Bulkhead Jack Connector – Master side
An image representing that an image is missing 9120-X7SC-T Triax Cable Module with Straight Bulkhead Jack Connector – Tool side
An image representing that an image is missing 9120-XSC-T X7SC Protective Cover Assembly – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..