Tool Changer Modules

DeviceNet Modules: DU3

DeviceNet Modules: DU3

DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve Adapter. Supports Air Supply monitoring via Pressure Switch input. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, Thermal 1, and RTL sensors (RTL sensors in series). Tool-ID from the Tool module also supported.

View all features
Model Number: DU3

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes
  • (2) Mini Connectors for DeviceNet and Aux. Power Interface.
  • Supports Double Solenoid Valve Adapter.
  • Supports Air Supply monitoring via Pressure Switch input.
  • Arc Prevention applied to Aux1, Aux2, and CAN V+ power.
  • Supports NPN Lock, Unlock, Thermal 1, and RTL sensors (RTL sensors in series).
  • Tool-ID from the Tool module also supported.
  • ATI’s Arc Prevention Circuit (patent pending) with soft start feature protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • Supports Tool Side TSI with RFID-based Safety Switch. Up to two (2) Safety Switches connected in series can be supported. Three (3) or more Safety Switches connected in series can be supported using the 9120-DU3SWITCHKIT (available separately).
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Delrin seals
  • Delrin pin block.
Specification Value
Electrical Rating
Master Side Weight 1.05 kg
Tool Side Weight 0.68 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
DU3SWITCHKIT Drawing Drawings English
DU3-M,DU3-T Module Drawing Drawings English
DU3 Control & Signal Module Manual (mates with DU2-T) Manuals English
Download Description
9121-DU3-T DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface
9121-DU3-M DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface
Part Number Description
Tool stand 9121-DU3-M DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve Adapter. Supports Air Supply monitoring via Pressure Switch input. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, Thermal 1, and RTL sensors (RTL sensors in series). Tool-ID from the Tool module also supported – Master side
Tool stand 9121-DU3-T DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface and (1) M12 4-Pin Female Connector provided to support Thermal 1 NPN input. Supports Arc Prevention on the Master and 0-F Tool-ID. Supports Tool Side TSI with RFID-based Safety Switch – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..