Tool Changer Modules

DeviceNet Pass-Through Modules: DR2

DeviceNet Pass-Through Modules: DR2

DeviceNet and Auxiliary Power Pass-through Module

View all features
Model Number:  DR2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Discrete pass-through for DeviceNet and Auxiliary Power signals.
  • ODVA standard 4- and 5-pin Mini connectors.
  • M12, 5-pin DeviceNet interface connector provided on Master module for network termination and/or as a network tap for troubleshooting purposes.
  • LEDs provided on Master and Tool indicating the presence of DeviceNet power.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating DeviceNet – 3 Amp max.
Auxiliary Power – 9 Amp max.
Master Side Weight  0.70 kg
Tool Side Weight 0.53 kg
Number of Total Pins 9
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
DR2 Module Drawing Drawings English
Download Description
9121-DR2-T DeviceNet Pass-thru Tool Module
9121-DR2-M DeviceNet Pass-thru Master Module
Part Number Description
An image representing that an image is missing 9121-DR2-M DeviceNet and Auxiliary Power Pass-through Module – Master side
An image representing that an image is missing 9121-DR2-T DeviceNet and Auxiliary Power Pass-through Module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..