Tool Changer Modules

DeviceNet Pass-Through Modules: G5

DeviceNet Pass-Through Modules: G5

19-pin, 3 Amp/250VAC Electrical Module with 5-pin DeviceNet Connector and 5-position Swivel

View all features
Model Number:  G5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 19-pin.
  • 5 Amp/250VAC capacity.
  • 5-pin DeviceNet Minifast Connector.

Materials

  • Rhodium-plated contact pins
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.16 kg
Tool Side Weight 0.12 kg
Number of Total Pins 19
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-G5 Drawings English
Download Description
9120-G5-M G19 Master Module w/ 5-Pin DeviceNet Connector
9120-G5-T G19 Tool Module w/ 5-Pin DeviceNet Connector
Part Number Description
An image representing that an image is missing 9120-G5-M 19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel – Master side
An image representing that an image is missing 9120-G5-T 19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..