Tool Changer Modules

DeviceNet Pass-Through Modules: KD5

DeviceNet Pass-Through Modules: KD5

Electrical Module with (1) M12 5-Pin Male Connector

View all features
Model Number:  KD5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 5-pin.
  • Redundant signals through the pin block.
  • 4 Amp/125VDC.
  • M12 Connectors.
  • For QC-20, 21, and 60 only.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
Specification Value
Electrical Rating 4 Amp/125VDC
Master Side Weight 0.07 kg
Tool Side Weight 0.07 kg
Number of Total Pins 5
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-KD5 Drawings English
Download Description
9120-KD5-M Electrical Module (Potted) with 1X M12 5-Pin Male Connector – Master
9120-KD5-T Electrical Module (Potted) with 1X M12 5-Pin Female Connector – Tool
Part Number Description
An image representing that an image is missing 9120-KD5-M Electrical Module with (1) M12 5-Pin Male Connector
An image representing that an image is missing 9120-KD5-T Electrical Module with (1) M12 5-Pin Male Connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..