Tool Changer Modules

DeviceNet Pass-Through Modules: RD5

DeviceNet Pass-Through Modules: RD5

4 Amp/250VAC electrical module with 5-pin M12 connector

View all features
Model Number: RD5

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 5 pins.
  • 4 Amp/250VDC max
  • Small size with miniature MS quick-disconnect connectors.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 4 Amp/250VDC max
Master Side Weight 0.19 kg
Tool Side Weight 0.14 kg
Number of Total Pins 5
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
RD5 Module Drawing Drawings English
Download Description
9120-RD5-M 4A/250VDC electrical module with 5-pin M12 connector – Master side
9120-RD5-T 4A/250VDC electrical module with 5-pin M12 connector – Tool side
Part Number Description
Tool stand 9120-RD5-M 4 Amp/250VAC electrical module with 5-pin M12 connector
Tool stand 9120-RD5-T 4 Amp/250VAC electrical module with 5-pin M12 connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..