Tool Changer Modules

DeviceNet Pass-Through Modules: TD

DeviceNet Pass-Through Modules: TD

10-pin, 5 Amp/24V, pass-through DeviceNet and Aux power module

View all features
Model Number:  TD

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 10 pins.
  • 5 Amp/24V.
  • Electrical module to pass DeviceNet, bus, and auxiliary power connections.
  • ODVA Standard mini-fast 4- and 5-pin connectors.
  • Direct pass-through connections.
  • NOTE: TD module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TD module. Please consult an ATI Account Manager for more information.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating 5 Amp/24V
Master Side Weight 0.63 kg
Tool Side Weight 0.45 kg
Number of Total Pins 10
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-TD Drawings English
Download Description
9120-TD-T Tool module with DeviceNet (5-pin mini) and Aux power (4-pin mini) pass through connections (female)
9120-TD-M 10-pin, 5 Amp/24VAC electrical master module with pass-through DeviceNet and Aux power
Part Number Description
An image representing that an image is missing 9120-TD-M 10-pin, 5 Amp/24V, pass-through DeviceNet and Aux power module
An image representing that an image is missing 9120-TD-T 10-pin, 5 Amp/24V, pass-through DeviceNet and Aux power module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..