Product Features
Features
- 19 pin block.
- ODVA 5-Pin M12 Signal and 4-Pin Minifast Power connectors (Redundant Signals).
- DeviceNet 4 Amp/250V; Aux. Power 5 Amp/600V.
- Electrical module to pass DeviceNet, bus, and auxiliary power connections.
- Direct pass-through connections.
- NOTE: TDEA module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
- When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TDEA module. Please consult an ATI Account Manager for more information.
Materials
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
DeviceNet – 4 Amp/250V Aux Power – 5 Amp/600V |
| Master Side Weight | 0.44 kg |
| Tool Side Weight | 0.35 kg |
| Number of Total Pins | 19 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-TDEA | Drawings | English |
| Download | Description |
|---|---|
| 9120-TDEA-M | DeviceNet Pass-Through Master Module with M12 Connectors Redundant Signals |
| 9120-TDEA-T | DeviceNet Pass-Through Tool Module with M12 Connectors Redundant Signals |
- Filter by Part Number
- 9120-TDEA-M
- 9120-TDEA-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-TDEA-M | DeviceNet Pass-Through Module with M12 Connectors Redundant Signals – Master side |
|
|
9120-TDEA-T | DeviceNet Pass-Through Module with M12 Connectors Redundant Signals – Tool side |
|