Tool Changer Modules

Discrete Modules: SA10

Discrete Modules: SA10

Discrete, 24-Pin MS3102 Connector, Supports NPN Lock, Unlock, and RTL Sensors (RTL in Series), No Integrated Valve Control, No Tool-ID or TSI on Tool.

View all features
Model Number:  SA10

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Note: The SA10 supports the use of NPN sensors only.
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • MS-style connectors provided for customer interface.
  • Ready-to-Lock (R1 and R2 in series), Lock, and Unlock sensor (sinking-type) inputs provided.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • An air adapter module (Jxx) with Lock and Unlock supply ports is typically integrated with the SA10-M module for Tool Changer locking mechanism actuation.
  • Compact design package.

Materials

  • Aluminum housings/covers
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control signals – 24VDC
Pass-through signals – 5 Amp/250V
Master Side Weight  0.7 kg
Tool Side Weight 0.6 kg
Number of Total Pins
Pins Description SA10-M 19 pass-through
SA10-T 18 pass-through
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
SA10 Module Drawing Drawings English
SA10 Control & Signal Module Manual Manuals English
Download Description
9121-SA10-T Discrete, 24-Pin MS3102 Connector, No Tool ID or TSI, Mates with SA10 Master
9121-SA10-M Discrete, 24-Pin MS3102 Connector, NPN Sensors, RTL in Series, No Integrated Valve
Part Number Description
An image representing that an image is missing 9121-SA10-M Discrete Module, 24-Pin MS3102 Connector, Supports NPN Lock, Unlock, and RTL Sensors (RTL in Series), No Integrated Valve Control – Master side
An image representing that an image is missing 9121-SA10-T Discrete Module, 24-Pin MS3102 Connector, No Tool-ID or TSI – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..