Tool Changer Modules

Discrete Modules: SC30

Discrete Modules: SC30

Discrete Module, 25-Pin HAN-D Harting Connector, 5-Pin Minifast Aux Power and 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass on the Tool

View all features
Model Number:  SC30

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Allows for control of the Tool Changer and support of the robotic weld gun I/O to the end-of-arm tooling.
  • A 25-Pin HAN-D Harting connector, 5-Pin Minifast Aux Power, and 4-Pin M12 D-Coded connector with Redundant PROFINET pass-through are provided.
  • Supports L/U/R1/R2 sensors and Integrated Valve control.
  • 0-9 Rotary Switch Tool-ID.
  • Supports TSI with no RTL bypass on the Tool.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

Materials

  • Aluminum housings
  • Delrin covers
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin Pin Blocks.
Specification Value
Electrical Rating Aux Power – 5 Amp/250V
Signal – 5 Amp/250V
PROFINET Signals – 4 Amp/250V
Tool Changer (TSI) – 4 Amp/24V
Tool Changer (Tool-ID) – 100 mA/50V
Tool Changer (Valve Control – 19-29V
Sensors (L,U,RTL) – 10-30VDC Operational Voltage, 150 mA Operational Current
Master Side Weight
Tool Side Weight
Number of Total Pins 40
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
SC30-M,SC30-T Module Drawing Drawings English
SC30 Control & Signal Module Manual Manuals English
Part Number Description
An image representing that an image is missing 9121-SC30-M Discrete Module, 25-Pin HAN-D Harting Connector, 5-Pin Mini-Fast Aux Power and 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports Updated TSI on the Tool – Master side
An image representing that an image is missing 9121-SC30-T Discrete Module, 5-Pin Mini-Fast Aux Power, 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-through, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..