Tool Changer Modules

Discrete Modules: SC32

Discrete Modules: SC32

Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool and Master.

View all features
Model Number: SC32

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • The Discrete Servo Module allows for control of the Tool, pass electrical power and signal connections to a transgun servomotor, and pass fieldbus data (DeviceNet, Interbus, etc.) to the end-of-arm tooling.
  • The module is equipped with a Harting 10B Connector assembly. The Harting connector assembly includes the following: an 8-pin connector for power, a 25-pin connector for encoder signal pass-through, and a 12-pin connector for field bus signals.
  • For Device Net bus signals, a terminating resistor can be connected to the 5-pin M12 connector.
  • Interface to the Tool Changer’s integrated RTL, Lock, and Unlock sensors are provided through (4) M8, 3-pin connectors on the Master module.
  • A 3-pin M8 valve connector is provided for Latch/Unlatch control of the Tool Changer. This connector only supports double solenoid control valves, which can be supplied from ATI as part of the valve adapter (9121-JT5-M).
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • All power and signal circuits use at least two redundant spring pins to make the connection between Master and Tool.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Power – 15 Amp/500V (Harting Block c)
Signal – 3 Amp/24V (Harting Block b)
PROFIBUS/DeviceNet Pass-through – 3 Amp/24V (Harting Block a)
TSI – 1 Amp/30V
Tool-ID – 100mA/24V
Master Side Weight 1.47 kg
Tool Side Weight 1.47 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
SC32-M,SC25-T Module Drawing Drawings English
SC32 Control & Signal Module Manual Manuals English
Part Number Description
Tool stand 9121-SC25-T Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-Through, 0-9 Tool-ID, TSI on Tool – Tool side
Tool stand 9121-SC32-M Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool and Master – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..