Tool Changer Modules

Discrete Modules: SC8

Discrete Modules: SC8

Harting Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on Tool

View all features
Model Number:  SC8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • A Harting 10B connector is provided for interfacing on the Master module to support Tool Changer and customer-specified I/O. The Harting interface is compatible with some ABB robot dress packages.
  • The Tool Module is equipped with a MIL-5015 type, 24-Contact connector for power and signal connections. An M12, B-Coded, 5-Contact connector is provided for interfacing with PROFIBUS field bus signals. Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Power – 7 @ 13 Amp/500V
Signal – 17 @ 3 Amp/24V
Tool Changer (TSI and Tool-ID) – 6 @ 3 Amp/24V
Fieldbus – 2 @ 3 Amp/24V
Master Side Weight  1.41 kg
Tool Side Weight 1.25 kg
Number of Total Pins 32
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-SC8 Drawings English
9620-20-C-SC8 Manuals English
Download Description
9121-SC8-T Discrete Tool Module, DDK MS3102 24-Contact Connector supports Servo Power and Encoder Signals
9121-SC8-M Harting Master Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru
Part Number Description
An image representing that an image is missing 9121-SC8-M Harting Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on Tool – Master side
An image representing that an image is missing 9121-SC8-T Harting Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on Tool – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..