Tool Changer Modules

Discrete Modules: VA2

Discrete Modules: VA2

Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 sensors and Integrated Valve, works with SA Tool-side modules, TSI on Master

View all features
Model Number:  VA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • The TSI connector on the Master provides a break in the valve unlatch circuit. In concert with a limit switch, this connector can be used by the customer to ensure Tool Changer uncoupling only when the Tool is in the tool stand. Factory-supplied with teach (jumper) plug.
  • Tool-ID (0-999) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight  0.7 kg
Tool Side Weight 0.6 kg
Number of Total Pins
Pins Description SA2-T 19 pass-through
SA3-T 15 pass-through
SA4-T 11 pass-through
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-VA2 Family Drawings English
9630-20-VA2M SA7T Drawings English
9620-20-C-VA2 Manuals English
Download Description
9121-VA2-M Discrete Signal master module with 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors (Uses Single or Double Solenoid Valve)
Part Number Description
An image representing that an image is missing 9121-SA2-T Discrete Module, 19-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors – Tool side
An image representing that an image is missing 9121-SA3-T Discrete Module, 19-pin Amphenol, 19-pin Block, 15 pass-throughs, 0-9 Tool ID (Mates with SA2-M) – Tool side
An image representing that an image is missing 9121-SA3Z1-T Discrete Signal Module w/19-pin Amphenol, 19-pin Block, 15 Pass-Throughs, 0-16 Tool-ID – Tool Side
An image representing that an image is missing 9121-SA4-T Discrete Module, 19-pin Amphenol, 19-pin Block, 11 pass-throughs, 0-99 Tool ID (Mates with SA2-M) – Tool side
An image representing that an image is missing 9121-SA7-T Discrete Signal Module with 19-pin Amphenol, 19-pin Block, 15 Pass-throughs, 0-9 Tool-ID with 0VDC Ref – Tool side
An image representing that an image is missing 9121-VA2-M Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 sensors and Integrated Valve, works with SA Tool-side modules, TSI on Master (Mates with SA2-T, SA3-T, SA4-T, or SA5-T) – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..