Tool Changer Modules

Discrete Modules: VA7

Discrete Modules: VA7

Discrete Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through. VA7-M Supports TSI on the Master Side and Works with SA Series Tools

View all features
Model Number: VA7

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • M27 Turck connector.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • The TSI connector on the Master provides a break in the valve unlatch circuit. In concert with a limit switch, this connector can be used by the customer to ensure Tool Changer uncoupling only when the Tool is in the tool stand. Factory-supplied with teach (jumper) plug.
  • Tool-ID (0-999) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight 0.36 kg
Tool Side Weight
Number of Total Pins
Pins Description SA2-T 19 pass-through
SA3-T 15 pass-through
SA4-T 11 pass-through
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VA7 Family Module Drawing Drawings English
VA7-M,Sax-T Control & Signal Module Manual Manuals English
Download Description
9121-SA2-T Discrete signal tool module with 19-pin Amphenol, 19-pin Block, 19 Pass-Thru signals
9121-VA7-M Discrete Signal Master Module w/26-pin Turck Connector, 19-Pin Block, w/ Integrated Valve Pass-Thru
9121-SA4-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 11 Pass-Thruu2019s, 0-99
9121-SA3-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 15 Pass-Thruu2019s, 0-9 Tool ID
Part Number Description
Tool stand 9121-SA2-T Discrete Module, 19-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors – Tool side
Tool stand 9121-SA3-T Discrete Module, 19-pin Amphenol, 19-pin Block, 15 pass-throughs, 0-9 Tool ID (Mates with SA2-M) – Tool side
Tool stand 9121-SA4-T Discrete Module, 19-pin Amphenol, 19-pin Block, 11 pass-throughs, 0-99 Tool ID (Mates with SA2-M) – Tool side
Tool stand 9121-VA7-M Discrete Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through. Supports TSI. Works with SA Series Tools – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..