Tool Changer Modules

Discrete Modules: VB5

Discrete Modules: VB5

Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Side Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors

View all features
Model Number:  VB5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single or double solenoid valve (sourcing types available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Up to 10 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight  0.80 kg
Tool Side Weight 0.62 kg
Number of Total Pins 16
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-VB5M VB2T Drawings English
9620-20-C-VB5 Manuals English
Download Description
9121-VB5-M Discrete Signal master module with 19-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve
Part Number Description
An image representing that an image is missing 9121-VB2-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB5-M Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..