Tool Changer Modules

Discrete Modules: VB7

Discrete Modules: VB7

Discrete Module, 26 Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors w/ Integrated Valve Pass-Through (uses single or double solenoid valve), TSI on Tool and Tool-ID (Mates with VB Series Tools)

View all features
Model Number:  VB7

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 16 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-99) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight  0.77 kg
Tool Side Weight
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VB7 Module Family Drawing Drawings English
VB7-M, VBx-T Control & Signal Module Manual Manuals English
Download Description
9121-VB3-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 Pass-Thruu2019s, 0-9 Tool ID
9121-VB7-M Discrete Signal Master Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors w/ Integrated Valve Pass Through (Uses Single or Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side and Works w/VB Series Tools**
9121-VB2-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 Pass-Thruu2019s
9121-VB4-T Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 Pass-Thruu2019s, 0-99 Tool ID
Part Number Description
An image representing that an image is missing 9121-VB2-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB3-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 pass-throughs, 0-9 Tool-ID (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB4-T Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 pass-throughs, 0-99 Tool-ID (Mates with VB2-M) – Tool side
An image representing that an image is missing 9121-VB7-M Discrete Module, 26-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors w/ Integrated Valve Pass Through – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..