Tool Changer Modules

Discrete Modules: VB8

Discrete Modules: VB8

Discrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID

View all features
Model Number:  VB8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • 37-pin DDK, MS-style connector provided for customer interface.
  • An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Up to 25 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-7) available.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight  0.84 kg
Tool Side Weight 0.70 kg
Number of Total Pins 37
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VB8 Module Dimensional, Pin Out, and Electrical Schematic Drawings Drawings English
VB8 Control & Signal Module Manual Manuals English
Download Description
9121-VB8-T Discrete Signal Tool module with 37-Pin DDK Connector, Tool Stand Interlock, 0-7 Tool-ID
9121-VB8-M Discrete Signal Master module with 37-Pin DDK Connector
Part Number Description
An image representing that an image is missing 9121-VB8-M Discrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID – Master side
An image representing that an image is missing 9121-VB8-T Discrete Module, 37-Pin DDK Connector, Tool Stand Interlock, 0-7 Tool-ID – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..