Product Features
Features
- 5-pin.
- 5 Amp/150VAC capacity.
- M12, 5-contact, B-coded PROFIBUS connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250VAC max. |
| Master Side Weight | 0.20 kg |
| Tool Side Weight | 0.15 kg |
| Number of Total Pins | 5 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| RP5 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-RP5-T | Discrete PROFIBUS Pass-Through Tool module with B-coded M12 connector |
| 9120-RP5-M | Discrete PROFIBUS Pass-Through Master module with B-coded M12 connector |
- Filter by Part Number
- 9120-RP5-M
- 9120-RP5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RP5-M | Discrete PROFIBUS Pass-Through Module with B-coded M12 connector – Master side |
|
|
9120-RP5-T | Discrete PROFIBUS Pass-Through Module with B-coded M12 connector – Tool side |
|