Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: GBX

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: GBX

10 Gigabit Ethernet Pass-Through Module, M12 X-coded

View all features
Model Number:  GBX

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Plug-and-play M12 8-pin X-code connectors for Cat6/Cat6a industrial ethernet cables saves times during integration – no stripping, crimping, or soldering.
  • Configurable cable exit between -90°, 0°, and +90° radial positions allows user to optimize cable dress/routing to reduce cable strain and maximize system uptime.
  • Up to 1 million mating cycles to excel in advanced industries like automotive, aerospace, testing, and more.
  • Compatibility with ATI Standard and Heavy-Duty QC Tool Changers and Utility Couplers for module standardization.
  • Supports Power over Ethernet (PoE), Class III.
  • IP65 protection when coupled.

Materials

  • Plated aluminum housing.
  • Acetal pin block and mounting adapter.
  • Precious metal plated contacts.
Specification Value
Electrical Rating Power: 0.6 A / 60 V
Signal: 10 Gbps / CAT6A
Master Side Weight 0.113 kg
Tool Side Weight 0.109 kg
Number of Total Pins 8
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
10 Gigabit Ethernet Pass-Through Module, M12 X-coded, Customer Drawing Drawings English
Download Description
9120-GBX-M 10 Gigabit Ethernet Pass-through Module, M12 X-coded, Master
9120-GBX-T 10 Gigabit Ethernet Pass-through Module, M12 X-coded, Tool
Part Number Description
An image representing that an image is missing 9120-GBXC-T 10 Gigabit Ethernet Pass-Through Module, M12 X-coded
An image representing that an image is missing 9120-GBX-M 10 Gigabit Ethernet Pass-Through Module, M12 X-coded
An image representing that an image is missing 9120-GBX-T 10 Gigabit Ethernet Pass-Through Module, M12 X-coded

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..