Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: KE7

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: KE7

K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module

View all features
Model Number:  KE7

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 4-pin – Ethernet, 3-pin – Power.
  • 4 Amp/125VAC capacity.
  • Ethernet – M12, 4-pin, D-coded Ethernet receptacle.
  • Power – M8, 3-pin receptacle.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 4 Amp/125VAC
Master Side Weight 0.16 kg
Tool Side Weight 0.15 kg
Number of Total Pins 7
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-KE7 Drawings English
Download Description
9120-KE7-T K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Tool
9120-KE7-M K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Master
Part Number Description
An image representing that an image is missing 9120-KE7-M K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module
An image representing that an image is missing 9120-KE7-T K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..