Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: KE8

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: KE8

K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module

View all features
Model Number:  KE8

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • 4-pin – Ethernet, 4-pin – Power.
  • 4 Amp/125VAC capacity.
  • Ethernet – M12, 4-pin, D-coded Ethernet receptacle.
  • Power – M8, 4-pin receptacle.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 4 Amp/125VAC
Master Side Weight 0.17 kg
Tool Side Weight 0.14 kg
Number of Total Pins 8
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
KE8 Module Drawing Drawings English
Part Number Description
An image representing that an image is missing 9120-KE8-M K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module
An image representing that an image is missing 9120-KE8-T K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..