Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE5

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE5

Ethernet Pass-through Module with 4-pins and Shield

View all features
Model Number:  RE5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 4-pin.
  • 2 Amp/60VAC capacity.
  • M12, 4-contact, D-coded Ethernet connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

Materials

  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 2 Amp/60VAC max.
Master Side Weight 0.18 kg
Tool Side Weight 0.14 kg
Number of Total Pins 4
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-RE5 Drawings English
Download Description
9120-RE5-T Ethernet Pass Through Tool Module with 4-pins and shield
9120-RE5-M Ethernet Pass Through Master Module with 4-pins and shield
Part Number Description
An image representing that an image is missing 9120-RE5-M Ethernet Pass-through Module with 4-pins and Shield
An image representing that an image is missing 9120-RE5-T Ethernet Pass-through Module with 4-pins and Shield

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..