Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE8

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE8

Ethernet Pass-through Module with 8-pins and Shield

View all features
Model Number:  RE8

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • 8-pin.
  • 0.5 Amp/48VDC.
  • M12, X-coded Cordset Signal Electronics. Straight Shielded Cable 0.5m.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.
  • Meets Cat5e requirements.

Materials

  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 0.5 Amp/48VDC
Master Side Weight 0.24 kg
Tool Side Weight 0.18 kg
Number of Total Pins 8
Pins Description
Operational Temperature Range -45.6 °C to 48.9 °C
Signal Type
Download Download Type Language
RE8 Module Drawing Drawings English
Part Number Description
An image representing that an image is missing 9120-RE8-M Ethernet Pass-through Module with 8-pins and Shield
An image representing that an image is missing 9120-RE8-T Ethernet Pass-through Module with 8-pins and Shield

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..