Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: S5EPD

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: S5EPD

Ethernet Module with Viton Seals, Potted

View all features
Model Number:  S5EPD

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 4-Contact, D-Coded female connector on Master and Tool.
  • Viton seals.
  • Potted.

Materials

  • Aluminum housing.
  • Steel dowel pins.
  • Delrin spacer.
  • Viton gasket.
Specification Value
Electrical Rating 2 Amps/60V
Master Side Weight 0.27 kg
Tool Side Weight 0.18 kg
Number of Total Pins 4
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-S5EPD-V Drawings English
Download Description
9120-S5EPD-M-V S5EPD Master, Ethernet Module, Viton Seals, Potted
9120-S5EPD-T-V S5EPD Tool, Ethernet Module, Viton Seals, Potted
Part Number Description
An image representing that an image is missing 9120-S5EPD-M-V Ethernet Module with Viton Seals, Potted – Master side
An image representing that an image is missing 9120-S5EPD-T-V Ethernet Module with Viton Seals, Potted – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..