Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TE

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TE

Ethernet Pass-through Module with connectors for Ethernet and Aux Power

View all features
Model Number:  TE

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Electrical module to pass CAT5e, 10/100-Mbit Ethernet signals and Auxiliary Power connections.
  • Industry-standard female M12, 4-pin D-coded Ethernet connector.
  • Usable for EtherNet/IP and PROFINET pass-through.
  • NOTE: TE module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TE module. Please consult an ATI Account Manager for more information.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating Ethernet Circuit – 2 Amp/60VAC max.
Auxiliary Power Circuit – 5 Amp/600VAC max.
Master Side Weight 0.49 kg
Tool Side Weight 0.37 kg
Number of Total Pins 8
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-TE Drawings English
9630-20-TE-M TES-T Drawings English
Download Description
9120-TE-M Ethernet Pass Through Master module with connectors for Ethernet and Aux Power
9120-TE-T Ethernet Pass Through Tool module with connectors for Ethernet and Aux Power
9120-TES-T Ethernet Pass-Through Tool Module with straight connectors for Ethernet and Aux Power
9120-TES-M Axial orientation Ethernet Pass Through module with connectors for Ethernet and Aux Power
Part Number Description
An image representing that an image is missing 9120-TE-M Ethernet Pass-through Module with connectors for Ethernet and Aux Power
An image representing that an image is missing 9120-TES-M Ethernet Pass-through Module with connectors for Ethernet and Aux Power
An image representing that an image is missing 9120-TES-T Ethernet Pass-through Module with connectors for Ethernet and Aux Power
An image representing that an image is missing 9120-TE-T Ethernet Pass-through Module with connectors for Ethernet and Aux Power

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..