Product Features
Features
- Electrical module to pass Ethernet Power, Auxiliary Power, and Servo Power connections.
- Industry-standard M12, 4-pin D-coded communication connectors for Ethernet signal pass-through.
- NOTE: TME module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
- NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TME module. Please consult an ATI Account Manager for more information.
Materials
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
Ethernet Circuit – 2 Amp/150V Aux Power Circuit – 6 Amp/250V Servo Power Circuit – 6 Amp/250V |
| Master Side Weight | 0.40 kg |
| Tool Side Weight | 0.37 kg |
| Number of Total Pins | 31 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| TME Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-TME-T | Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power |
| 9120-TME-M | Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power |
- Filter by Part Number
- 9120-TME-M
- 9120-TME-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-TME-M | Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power – Master side |
|
|
9120-TME-T | Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power – Tool module |
|