Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TP

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TP

PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power

View all features
Model Number:  TP

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Electrical module to pass PROFINET signals along with Auxiliary Power connections.
  • Industry-standard M12, 4-pin D-coded connector for PROFINET interface.
  • 5-pin Mini connector for Auxiliary power.
  • NOTE: TP module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TP module. Please consult an ATI Account Manager for more information.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating PROFINET Circuit – 2 Amp/60VAC max.
Auxiliary Power Circuit – 5 Amp/600VAC max.
Master Side Weight 0.50 kg
Tool Side Weight 0.38 kg
Number of Total Pins 9
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
TP PROFINET Pass-through Module Drawing Drawings English
TP-M,TPZC7-T Module Drawing Drawings English
Download Description
9120-TP-M PROFINET Pass Through Master module with connectors for PROFINET and Aux Power
9120-TP-T Profinet Pass Through Tool module with connectors for Profinet and Aux Power
Part Number Description
An image representing that an image is missing 9120-TPD-M PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power
An image representing that an image is missing 9120-TPD-T PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power
An image representing that an image is missing 9120-TP-M PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power
An image representing that an image is missing 9120-TP-T PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..