Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: VL1

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: VL1

EtherCAT Control Module Assembly

View all features
Model Number: VL1

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Enable the customer to control and communicate with the Tool Changer through a network using an EtherCAT interface.
  • Control of the Tool Changer is realized through the Master along with the reporting of various Tool Changer I/O.
  • The Tool modules supports Tool-ID reported through the Master and functions as a pass-through for EtherCAT network and power to downstream equipment.
  • Supports the use of an integrated single or double solenoid valve which is provided on the valve adapter module for Latch/Unlatch control of the Tool Changer.
  • In addition to supporting the standard Tool Changer input signals (Locked, Unlocked, and Ready-to-Lock proximity sensors) the modules also support advanced diagnostic and fault reporting.
  • A standard 5-Pin Minifast connector is provided on the Master and Tool modules for interfacing with Auxiliary Power.
  • A standard M12 D-Coded 4-Pin connector is provided on the Master and Tool modules for interfacing with EtherCAT.
  • When the Tool Changer is coupled, the Master and Tool modules pass signals via a spring-loaded pin block.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • The modules are designed with a Safety circuit to allow the Tool Changer to be operated in the safest manner possible. To avoid unintentional Tool release, the power for the unlatch valve is routed through a safety switch connector. A safety switch must be connected to support this function.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating EtherCAT – 3 Amp/30VDC max.
US1 Power – 220mA @ 24VDC
US2 Power – 250mA @ 24VDC
Master Side Weight 0.98 kg
Tool Side Weight 0.73 kg
Number of Total Pins 15
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VL1 Module Drawing Drawings English
VL1 Control & Signal Module Manual Manuals English
Download Description
9121-VL1-T VL1 EtherCAT Control Tool Module Assembly
9121-VL1-M VL1 EtherCAT Control Master Module Assembly
Part Number Description
Tool stand 9121-VL1-M EtherCAT Control Module Assembly – Master side
Tool stand 9121-VL1-T EtherCAT Control Module Assembly – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..