Tool Changer Modules

PROFINET Modules: DL12

PROFINET Modules: DL12

PROFINET Module with integrated Ethernet switch. D-Coded 4-Pin M12 connector for PROFINET communication, 5-pole Mini Connector for Switched and Unswitched Auxiliary power. Arc Prevention applied to Switched and Unswitched Auxiliary power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd.

View all features
Model Number:  DL12

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • The DL12 modules allow for communication and control of the Tool Changer using a PROFINET interface.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • A 5-Pin Minifast connector is provided on the Master and Tool modules for interfacing with power.
  • A D-Coded M12 connector is provided on the Master and Tool modules for interfacing with PROFINET.
  • Arc Prevention applied to US1 and US2 power, Lock, Unlock, and RTL sensing with LED cables on the Master.
  • 5-Digit Tool-ID from the Tool module also supported (0-99999).
  • Must use JR4, JT7, JU4, or JU5 Valve Adapters to control the Tool Changer locking mechanism.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins.
  • Nitrile seals.
Specification Value
Electrical Rating Power Pass Through – 10 Amp
Signal – 3 Amp/30VDC max.
Master Side Weight 1.19 kg
Tool Side Weight 0.65 kg
Number of Total Pins
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type PROFINET
Download Download Type Language
9630-20-DL12 Drawings English
9620-20-C-DL12 Manuals English
Part Number Description
An image representing that an image is missing 9121-DL12-M PROFINET Module with integrated Ethernet switch. D-Coded 4-Pin M12 connector for PROFINET communication, 5-pole Mini Connector for Switched and Unswitched Auxiliary power. Arc Prevention applied to Switched and Unswitched Auxiliary power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd – Master side
An image representing that an image is missing 9121-DL12-T PROFINET Module with D-Coded 4-Pin M12 Connector for PROFINET, 5-pole Mini Connector for Auxiliary power; supports Arc Prevention; 5-Pin M12 to support TSI on the Tool and 5-Independent Switch Tool-ID – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..