Tool Changer Modules

PROFINET Modules: DT4

PROFINET Modules: DT4

PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched.

View all features
Model Number:  DT4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DT4 signal modules provide a means for the customer to provide auxiliary power and PROFINET signals to downstream I/O in Utility Coupler applications.
  • M12, 4-Pin D-Coded female connectors are provided on the Master and Tool module for PROFINET communications interface to the end-of-arm devices.
  • 5-Pin Mini Fast connectors are provided on the Master and Tool modules for interfacing with auxiliary power.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling. The Arc Prevention is controlled on the Master via a 4-Pin A-Coded male connector.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating Power – 8 Amp/12-30VDC
Signal – 3 Amp/250V max.
Master Side Weight 0.91 kg
Tool Side Weight 0.62 kg
Number of Total Pins 18
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type PROFINET
Download Download Type Language
9630-20-DT4 Drawings English
9620-20-C-DT4 Manuals English
Download Description
9121-DT4-T Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications
9121-DT4-M Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications
Part Number Description
An image representing that an image is missing 9121-DT4-M PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. – Master side
An image representing that an image is missing 9121-DT4-T PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control (supported on the Master). Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..