Tool Changer Modules

PROFINET Modules: CYp1

PROFINET Modules: CYp1

View all features
Model Number: CYp1

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications

Product Features

Features

  • The CYE1 modules allow for communication and control of the Tool Changer using PROFINET
  • Fast Troubleshooting: Integrated web server allows easy access to communication configuation and ethernet switch management.
  • All in one total solution: Pairs with ATI valve adapter to control the Tool Changer locking mechanism.
  • Safety First: Utilizes ATI Patented Tool Stand Interlock (TSI) technology. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the tool is in the stand.
  • Strong Reliability: ATI’s Arc Prevention Circuit protects the electrical power contacts from damage during coupling or uncoupling.
  • Process Verification: Built in Tool ID switch and ready to lock, lock, and unlock sensor inputs provided to maximize the information on the status of your end of arm tooling and tool changer.

Materials

  • Annodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Input Power: 4A, 21.6-30V
Output Power: 7A, 20-30V
Master Side Weight 1.73 kg
Tool Side Weight 0.66 kg
Number of Total Pins
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type PROFINET

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..