Product Features
Features
- 4-Pin, Power contacts rated to 100 Amp/600VDC.
- 2-Pin, Signal contacts rated to 30 Amp/250VDC.
- IP65 Environmental Protection only when coupled.
- Fully-replaceable contacts on Master and Tool.
- Field-wireable M40 cord grip for 22 – 32mm cable ranges.
- Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under these conditions is 100 F.
- Do not couple or uncouple the modules unless power has been disconnected and discharged both upstream and downstream.
- Protective Earth (PE) or safety ground to be supplied by the customer’s equipment/cabling.
- Pin 1 of Master and Tool is tied internally to module housing for safety ground. Safety ground can be removed at customer site.
- Radial exit.
Materials
- Electroless-nickel-plated aluminum housing.
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Delrin® cover plate.
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating |
Power – 100 Amp/600VDC when coupled to a QC-40 or larger Signal – 30 Amp/250VDC. |
Master Side Weight | 0.77 kg |
Tool Side Weight | 0.73 kg |
Number of Total Pins | 6 |
Pins Description |
Power – 4 Signal – 2 |
Operational Temperature Range | -28.9 °C to 37.8 °C |
Type | High-Current Modules |
- Filter by Part Number
- 9120-MTC6C-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-MTC6C-T |
|