Tool Changer Modules

High-Current Modules: PA22

High-Current Modules: PA22

High Current Module with (3) 200 Amp Contacts, Direct Robifix Connection

View all features
Model Number: PA22

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • High current carrying ability; capable of up to 180 Amps and up to 800 volts for powering customer tooling. Refer to Elec. Rating for more details.
  • ATI’s patented cone-mating technology provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with excellent misalignment capabilities and reduced wear characteristics compared to pin and socket.
  • Backward-compatible design to mate with the PA20 and PA21 style High Current module.
  • Contact tips are easily replaced and serviced.
  • Recessed Master-side contacts to prevent unintentional human contact.
  • Modular design allows for cable connections to exit on the left or right for improved robot dress and versatility (refer to the Part Numbering Guide).
  • Direct RobiFix connections to robotic dress and tool.

Materials

  • Plated copper contacts.
  • Aluminum mounting plate, G10/FR4 insulators.
  • Delrin mounting plate.
Specification Value
Electrical Rating PA22 Master Module has a 180A/800V rating, which is limited by the RobiFix connector (rated at 150A/600V).
Master Side Weight
Tool Side Weight
Number of Total Pins 3
Pins Description
Operational Temperature Range -28.9 °C to 101 °C
Type High-Current Modules
Download Download Type Language
Protective Cover for PA21-M Drawings English
PA22RAM PA21RAPT Module Drawing Drawings English
PA22RA-M,PA21RAP-T High Current Manual Module Manuals English
PA22 Cable Installation Instructions Manuals English
Download Description
9121-PA21LAP100-T 9121-PA21LAP100-T
9121-PA21L-T 9121-PA21L-T
9121-PA22LA-M PA22 High Current Module, (3) 200 Amp Contacts, Direct Robifix Connection, Master, Left Feed Socker
9121-PA21RAP100-T 9121-PA21RAP100-T
9121-PA21R-T 9121-PA21R-T
9121-PA22RA-M PA22 High Current Module, (3) 200 Amp Contacts, Direct Robfix Connection, Master, Right Feed Socket
Part Number Description
Tool stand 9121-PA21LAP1.00-T PA21 Tool Module with 1.0 Meter RobiFix Pigtail, Left Feed – Tool side
Tool stand 9121-PA21LAP2.00-T PA21 Tool Module with 2.0 Meter RobiFix Pigtail, Left Feed – Tool side
Tool stand 9121-PA21L-T PA21 Tool Module with (3) Contacts, 200 Amp, Left Feed – Tool side
Tool stand 9121-PA21RAP1.00-T PA21 Tool Module with 1.0 Meter RobiFix Pigtail, Right Feed – Tool side
Tool stand 9121-PA21RAP2.00-T PA21 Tool Module with 2.0 Meter RobiFix Pigtail, Right Feed – Tool side
Tool stand 9121-PA21R-T High Current Module, (3) Contacts, 200 Amp, Right Feed – Master side
Tool stand 9121-PA22LA-M PA22 High Current Module, (3) 200 Amp Contacts, Direct Robifix Connection, Master, Left Feed Socket
Tool stand 9121-PA22RA-M PA22 High Current Module, (3) 200 Amp Contacts, Direct Robifix Connection, Master, Right Feed Socket
Tool stand 9121-PAE-T Protective Cover – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..